Maxim > Products > Automotive > MAX2163

MAX2163

ISDB-T 1-Segment Tuner

Offers -99dBm to 0dBm Dynamic Range at Only 80mW Power Consumption
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2163 low-IF tuner IC is designed for use in 1-segment ISDB-T applications. The MAX2163 directly converts UHF band signals to a low-IF using a broadband I/Q downconverter. The operating frequency range covers the UHF band from 470MHz to 806MHz.

The MAX2163 includes LNAs, RF variable gain amplifiers, I and Q downconverting mixers, a baseband variable gain amplifier, and a low-IF filter. The MAX2163's variable gain amplifiers provide in excess of 100dB of control range.

The MAX2163 also includes fully monolithic VCOs as well as a complete frequency synthesizer including an on-chip crystal oscillator and output buffer. The device operates with a crystal from 32MHz to 36MHz.

The MAX2163 features a 2-wire I²C-compatible serial-control interface. A low-power standby mode is available that shuts down the signal path leaving the control interface and register circuits active. Additionally, an external pin can shut down the entire device.

The MAX2163 is specified for operation in the extended -40°C to +85°C temperature range and is available in a 5mm x 5mm x 0.8mm, 28-pin thin QFN, lead-free plastic package with exposed paddle (EP).

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 536kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX2163EVKIT

Key Features

  • Frequency Range
    • UHF: 470MHz to 806MHz (UHFIN)
  • Low Noise Figure: 3.2dB (typ)
  • High Dynamic Range: -99dBm to 0dBm
  • Optional UHF Tracking Filter
  • Integrated VCO and Frequency Synthesizer
  • Low LO Phase Noise: -87dBc/Hz at 10kHz
  • Integrated Variable BW Low-IF Filters
  • Greater Than 40dB Image Rejection
  • Single +2.4V to +3.47V Supply
  • Low Power: 80mW (typ) at +2.5V
  • 2-Wire I²C Serial-Control Interface
  • Low-Power Shutdown and Standby Modes
 

Applications/Uses

  • Automotive
  • Cell Phone Mobile TV
  • Game Consoles
  • Home Audio
  • Personal Digital Assistants (PDAs)
  • Portable Audio Devices
  • Portable TV Devices
   

Key Specifications:

TV Tuners
Part Number Ref. Clock Freq.
(MHz)
IF fOUT
(MHz)
Noise Figure
(dB)
VSUPPLY
(V)
ISUPPLY
(mA)
Applications fIN Features Footprint
(mm x mm)
Budgetary
Price
typ See Notes
MAX2163  32 to 36 0.571 3.2 2.4 to 3.47 31 ISDB-T (1seg) 470 to 806
-100 to 0dBm dynamic range
> 40dB Image Rejection
I2C command interface
Shutdown and Standby Modes
5.0 x 5.0 $4.07 @1k
See All TV Tuners (16)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX2163: Typical Application Circuit
Typical Application Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-3104 Rev 2; 2010-02-03
This page last modified: 2010-03-23