Maxim > Products > Real-Time Clocks > DS1341, DS1342

DS1341, DS1342

Low-Current I²C RTCs for High-ESR Crystals

Compatible with High-ESR Crystals While Offering the Lowest Possible Current
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS1341/DS1342 low-current real-time clocks (RTCs) are timekeeping devices that provide an extremely low standby current, which permits longer life from a power supply. The DS1341/DS1342 support high-ESR crystals, which broaden the pool of usable crystals for the devices. The DS1341 uses a 6pF crystal, while the DS1342 uses a 12.5pF crystal. These devices are accessed through an I²C serial interface. Other features include two time-of-day alarms, two interrupt outputs, a programmable square-wave output, and a serial bus timeout mechanism.

The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either 24hr or 12hr format with an AM/PM indicator.

The DS1341/DS1342 also include an input for synchronization. When a reference clock (e.g., 60Hz power line or GPS 1PPS) is present at the CLKIN pin and the enable external clock input bit (ECLK) is set to 1, the DS1341/DS1342 RTCs are frequency-locked to the external clock and the clock accuracy is determined by the external source. In case of external clock failure, the clock is switched to the crystal oscillator.

The devices are available in lead(Pb)-free/RoHS-compliant, 8-pin µSOP or TDFN packages. The devices support a -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1.1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Low Timekeeping Current of 250nA (typ)
  • Compatible with Crystal ESR Up to 100kΩ
  • Use Crystals with CL = 6pF (DS1341) or CL= 12.5pF (DS1342)
  • +1.8V to +5.5V Operating Voltage Range
  • Maintain Time Down to +1.15V (typ)
  • Fast (400kHz) I²C Interface
  • Bus Timeout for Lockup-Free Operation
  • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Through 2099
  • External Clock Source for Synchronization Clock Reference (e.g., 32kHz, 50Hz/60Hz Power Line, GPS 1PPS)
  • Two Time-of-Day Alarm with Two Interrupt Outputs
  • Programmable Square-Wave Output
  • Industrial Temperature Range (-40°C to +85°C)
  • Small, 8-Pin µSOP or TDFN Packages
 

Applications/Uses

  • Automotive
  • Medical
  • Point of Sale (POS)
  • Portable Audio
  • Portable Instruments
  • Telematics
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Time Keeping Current
(nA)
CL
(pF)
Memory Type Time of Day Alarms Budgetary
Price
typ See Notes
DS1341  I2C
1.8
5.5
220 6 None 2 $0.94 @1k
DS1342  250 12.5
See All Timekeeping & Real-Time Clocks (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1341, DS1342: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2010-04-01 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4998 Rev 2; 2012-02-03
This page last modified: 2012-02-03