Maxim > Products > Interface > MAX3986EVKIT

MAX3986EVKIT

Evaluation Kit for the MAX3986

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: Data sheet on request only

Description

The MAX3986 evaluation kit (EV kit) is a factory-assembled PCB that simplifies evaluation of the MAX3986 10.3Gbps equalizer. The EV kit enables testing of all the device functions. SMA connectors with 50Ω controlled impedance to the MAX3986 are provided for all input and output ports to facilitate connection to high-speed test equipment.

Data Sheet

Key Features

  • Fully Assembled and Tested
 

Applications/Uses

  • 6Gbps SAS
  • 8.5Gbps Fibre Channel
  • Active Copper Cable Assemblies
  • DDR, 6.25Gbps IEEE 802.3ae XAUI
  • High-Speed Backplanes
  • OIF-CEI-6G
  • QDR, 10.0Gbps InfiniBandSM
  • Serial 10.3Gbps Ethernet
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
Document Ref.: 19-4563 Rev 0; 2009-04-15
This page last modified: 2011-06-07