Maxim > Products > Automotive > MAX13362EVKIT
Maxim > Products > Interface > MAX13362EVKIT

MAX13362EVKIT

Evaluation Kit for the MAX13362

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX13362 evaluation kit (EV kit) provides a proven design to evaluate the MAX13362 24-channel automotive contact monitor. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13362. The MAX13362 EV kit printed circuit board (PCB) comes with a MAX13362ATL/V+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 540kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX13362 EVKIT Software

Key Features

  • Accepts 9VDC to 28VDC Battery Supply
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB PC Connection (Cable Included)
  • Lead(Pb)-Free and RoHS-Compliant
  • SPI™ Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Automotive Body Controllers
  • Automotive Door Modules
  • Automotive Smart Junction Boxes
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
Document Ref.: 19-4475 Rev 0; 2009-03-25
This page last modified: 2011-11-10