Maxim > Products > Automotive > MAX9526
Maxim > Products > Video > MAX9526

MAX9526

Low-Power, High-Performance NTSC/PAL Video Decoder

Lowest Power (200mW) Video Decoder Delivers High-Performance 54MHz/10-Bit Operation
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9526 is a low-power video decoder that converts NTSC or PAL composite video signals to 8-bit or 10-bit YCbCr component video compliant with the ITU-R BT.656 standard. The device powers up in fully operational mode and automatically configures itself to decode the detected input standard. The MAX9526 typically consumes 200mW of power in normal operation and typically less than 100µW in shutdown mode.

An internal 10-bit, 54MHz analog-to-digital converter (ADC) samples the input with four times oversampling. The MAX9526 features a DC restoration circuit with offset correction and automatic gain control to accurately optimize the full-scale range of the ADC.

An integrated analog anti-aliasing filter eliminates the need for external filtering. The MAX9526 includes a 2:1 input multiplexer with automatic signal selection based on activity at the inputs.

An internal line-locked phase-locked loop (PLL) generates the sample clock and the line-locked clock (LLC) output to provide an ITU-compliant output. Alternatively, the PLL can be configured to provide a sample clock and output clock at 2x and 1x the frequency of the crystal oscillator, respectively.

The MAX9526 provides a multiline adaptive comb filter to reduce cross-chrominance and cross-luminance artifacts.

A single 1.8V supply is used for both the digital and analog supplies. The digital outputs operate from a separate +1.7V to +3.45V supply to allow direct connection to a wide range of digital processors. The MAX9526 operates over the -40°C to +125°C automotive temperature range and is available in both a 28-pin QSOP and a 32-pin TQFN (5mm x 6mm).

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 500kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9526EVKIT

Key Features

  • Supports All NTSC and PAL Standards
    • NTSC M, NTSC J, NTSC 4.43, PAL B/G/H/I/D, PAL M, PAL N, PAL 60
  • Easy to Configure and Operate with Only 16 User-Programmable Registers
  • Automatic Configuration and Standard Select
  • 10-Bit 4x Oversampling (54Msps) ADC with True 10-Bit Digital Processing
  • Flexible Output Formatting
    • 10-Bit Parallel ITU-R BT.656 Output with Embedded TRS
    • 8-Bit Parallel ITU-R BT.656 Output with Separate HS and VS
  • +1.8V Digital and Analog Supply Voltage
  • +1.7V to +3.45V Digital I/O Supply Voltage
  • Full Automotive Temperature Range (-40°C to +125°C)
  • Low-Power Modes
    • Shutdown (< 100µW typ)
    • Sleep Mode with Continuous Activity Detection (< 5mW typ)
  • 2-to-1 Video Input Mux with AGC
 

Applications/Uses

  • Automotive Entertainment Systems
  • Collision Avoidance Systems
  • Security Surveillance/CCTV Systems
  • Televisions
   

Key Specifications:

Video Decoders
Part Number Input Mux Channels Resolution
(bits)
Freq.
(MHz)
Digital Processing Comb Filter Digital I/O VSUPPLY
(V)
Power Dissipation
(mW)
Power Shutdown
(µW)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
ADC typ See Notes
MAX9526  2:1 1 10 54 10 bits 5L 1.7 to 3.6 200 100uW 1.8 -40 to +125 $3.05 @1k
See All Video Decoders (1)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9526: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2009-06-08 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4535 Rev 3; 2011-03-07
This page last modified: 2011-03-07