Maxim > Products > Digital-to-Analog Converters > MAX9979EVKIT
Maxim > Products > Interface > MAX9979EVKIT

MAX9979EVKIT

Evaluation Kit for the MAX9979

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9979 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9979 dual PEIC with PMU. The EV kit includes SMA connections for the high-speed digital I/Os and the MAX9979 pin driver outputs. The MAX9979 EV kit is connected to the computer through the universal serial bus (USB) port. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9979.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 828.1kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Up to 1Gbps Dual-Pin PEIC
  • Internal Level-Setting DACs
  • Internal PMU with Remote Sense
  • Heatsink Included for Safe Operation
  • Windows 2000/XP- and Windows Vista (32-Bit) - Compatible
  • USB-PC Connection (Cable Included)
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
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
Document Ref.: 19-4395 Rev 0; 2009-05-07
This page last modified: 2012-02-15