Maxim > Products > Interface > MAX9132EVKIT
Maxim > Products > LED Lighting and LCD Display > MAX9132EVKIT

MAX9132EVKIT

Evaluation Kit for the MAX9132

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9132 evaluation kit (EV kit) provides a proven design to evaluate the MAX9132 high-speed multiple-port LVDS crossbar switches. The MAX9132 has three input ports and two output ports. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9132.

The MAX9132 EV kit PCB comes with a MAX9132GUP+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 660kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX9132 EVKIT Software
MAX9132 EVKIT Firmware

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Microcontroller to Generate I²C and LIN Bus Commands
  • I²C Interface Terminals
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Camera Surveillance Systems
  • Digital Video in Automotive
  • High-Speed Digital Media Routing
  • Navigation System Displays
  • Video/Audio Distribution Systems
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
Document Ref.: 19-4306 Rev 0; 2008-12-08
This page last modified: 2009-02-10