Maxim > Products > Interface > MAX13047EEVKIT

MAX13047EEVKIT

Evaluation Kit for the MAX13047E

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX13047E evaluation kit (EV kit) provides a proven design to evaluate the MAX13047E dual-bidirectional low-level translator. The MAX13047E translates between VL and VCC logic levels for data rates up to 16Mbps (8MHz).

The MAX13047E EV kit PCB comes with a MAX13047EEVB+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 176kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • On-Board Clock Generators Capable of 8MHz, 4MHz, and 1MHz
  • 8Mbps (+1.2V ≤ VL ≤ +3.6V, VCC ≤ +5.5V)
  • 16Mbps (+1.8V ≤ VL ≤ VCC ≤ +3.3V)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Cell Phones
  • CMOS Logic-Level Translation
  • I²C and 1-Wire Translation
  • Portable Devices
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
Document Ref.: 19-4290 Rev 0; 2008-11-04
This page last modified: 2008-11-04