The DS34T108DK is an easy-to-use evaluation kit for the DS34T108 octal TDM-over-Packet IC and for the DS34T101, T102, T104, S101, S102, S104, and S108 TDMoP ICs. This demo kit is a stand-alone system with TDMoP chip, local oscillator, local control processor, memory, E1/T1 LIUs and framers, power supply, and user interface software all included in a 1 RU enclosure. The demo kit is controlled over an RS-232 serial link from an external ASCII terminal (typically using terminal emulation software running on a PC). The ASCII user interface is menu driven and hierarchical for ease of use. The behavior and performance of the TDMoP IC can be evaluated with a single demo kit where the Ethernet signal is looped back to the kit or with two demo kits configured as separate end points.
DS34T108DK Evaluation Kit