MAXQ7670

Microcontroller with 10-Bit ADC, PGA, 64KB Flash, and CAN Interface

Provides Analog Accuracy in a Space-Saving, 40-Pin, 5mm x 5mm Package
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAXQ7670 is a highly integrated solution for measuring multiple analog signals and outputting the results on a control area network (CAN) bus. The device operates from a single 5V supply and incorporates a high-performance, 16-bit reduced instruction set computing (RISC) core, a SAR ADC, and a CAN 2.0B controller, supporting transfer rates up to 1Mbps. The 10-bit SAR ADC includes an amplifier with programmable gains of 1V/V or 16V/V, 8 input channels, and conversion rates up to 250ksps. The eight single-ended ADC inputs can be configured as four unipolar or bipolar, fully differential inputs. For single-supply operation, the external 5V supply powers the digital I/Os and two separate integrated linear regulators that supply the 2.5V digital core and the 3.3V analog circuitry. Each supply rail has a dedicated power-supply supervisor that provides brownout detection and power-on reset (POR) functions. The 16-bit RISC microcontroller (µC) includes 64KB (32K x 16) of nonvolatile program/data flash and 2KB (1K x 16) of data RAM. Other features of the MAXQ7670 include a 4-wire SPI™ interface, a JTAG interface for in-system programming and debugging, an integrated 15MHz RC oscillator, external crystal oscillator support, a timer/counter with pulse-width modulation (PWM) capability, and seven GPIO pins with interrupt and wake-up capability.

The system-on-a-chip (SoC) MAXQ7670 is a µC-based, smart data acquisition system. As a member of the MAXQ® family of 16-bit, RISC µCs, the MAXQ7670 is ideal for low-cost, low-power, embedded-applications such as automotive, industrial controls, and building automation. The flexible, modular architecture used in the MAXQ µCs allows development of targeted products for specific applications with minimal effort.

The MAXQ7670 is available in a 40-pin, 5mm x 5mm TQFN package, and is specified to operate over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 440kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • High-Performance, Low-Power, 16-Bit RISC Core
    • 0.166MHz to 16MHz Operation, Approaching 1MIPS/MHz
    • Low Power (< 1mA/MIPS, VDVDD = +2.5V)
    • 16-Bit Instruction Word, 16-Bit Data Bus
    • 33 Instructions, Most Require Only One Clock Cycle
    • 16-Level Hardware Stack
    • 16 x 16-Bit, General-Purpose Working Registers
    • Three Independent Data Pointers with Auto-Increment/Decrement
    • Low-Power, Divide-by-256, Power-Management Modes (PMM) and Stop Mode
  • Program and Data Memory
    • 64KB Internal Nonvolatile Program/Data Flash
    • 2KB Internal Data RAM
  • SAR ADC
    • 8 Single-Ended/4 Differential Channels, 10-Bit Resolution with No Missing Codes
    • PGA Gain = 1V/V or 16V/V
    • 250ksps (150.9ksps with PGA Gain = 16V/V)
  • Timer/Digital I/O Peripherals
    • CAN 2.0B Controller (15 Message Centers)
    • Serial Peripheral Interface (SPI)
    • JTAG Interface (Extensive Debug and Emulation Support)
    • Single 16-Bit/Dual 8-Bit Timer/PWM
    • Seven General-Purpose, Digital I/O Pins with External Interrupt/Wake-Up Features
  • Oscillator/Clock Module
    • Internal Oscillator Supports External Crystal (8MHz or 16MHz)
    • Integrated 15MHz RC Oscillator
    • External Clock Source Operation
    • Programmable Watchdog Timer
  • Power-Management Module
    • Power-On Reset
    • Power-Supply Supervisor/Brownout Detection
    • Integrated +2.5V and +3.3V Linear Regulators
 

Applications/Uses

  • Automotive Steering Angle and Torque Sensors
  • Building Automation
  • CAN-Based Automotive Sensor Applications
  • Industrial Control
   

Key Specifications:

Microcontrollers
Part Number MCU Core Core Clock Speed
(MHz)
Data Processing Internal Flash
(KBytes)
Internal SRAM
(KBytes)
SPI Bus PWM Timer Features
max
MAXQ7670  MAXQ20 16 16-bit 64 2 1 1 Watchdog
See All Microcontrollers (44)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Sensor Signal Conditioners
Part Number Sensing Element PGA Gain Calibration Method Output Type ICC
(mA)
Interface Microcontroller/CPU DACs/ADCs VSUPPLY
(V)
typ
MAXQ7670 
AMR (Magnetic)
Resistive Bridge
1, 16 (2 gains) Integrated microcontroller with FLASH memory Digital 17
CAN
SPI
Microcontroller (16-bit, 16 MHz) 10-bit ADC
4.5 to 5.25
4.5 to 5.5
See All Sensor Signal Conditioners (10)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAXQ7670: Typical Operating Circuit
More detailed image

Typical Operating Circuit

More Information

New Product Press Release   2009-04-06 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4384 Rev 1; 2009-09-02
This page last modified: 2009-09-02