Maxim > Products > Automotive > MAX9209EVKIT, MAX9244EVKIT
Maxim > Products > Interface > MAX9209EVKIT, MAX9244EVKIT

MAX9209EVKIT, MAX9244EVKIT

Evaluation Kit for the MAX9209 and MAX9244

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9209/MAX9244 evaluation kit (EV kit) provides a proven design to evaluate the MAX9209 21-bit programmable DC-balanced serializer and the MAX9244 21-bit deserializer with programmable spread spectrum and DC balance. The MAX9209 serializes 21 bits of LVCMOS/LVTTL parallel input data to three LVDS outputs. The MAX9244 deserializes the three LVDS input data from the MAX9209 and transforms it back to 21-bit LVCMOS/LVTTL parallel data.

The MAX9209/MAX9244 EV kit circuits are implemented on a single PCB and come with a MAX9209EUM+ and a MAX9244EUM+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 580kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 21-Bit Parallel LVCMOS/LVTTL Interface
  • 8-Conductor Connector with Custom Cable
  • Independent Evaluation of the MAX9209/MAX9244 Serializer/Deserializer (SerDes)
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Automotive DVD Entertainment Systems
  • Automotive Navigation Systems
  • Digital Copiers
  • Laser Printers
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
Document Ref.: 19-4270 Rev 0; 2008-09-16
This page last modified: 2011-11-14