Maxim > Products > Analog Switches and Multiplexers > MAX14504, MAX14505, MAX14505A ...

MAX14504, MAX14505, MAX14505A, MAX14506

Dual SPDT Negative Rail Analog Switch with ±VCC Capability

Industry's First ±VCC Capable Switch
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX14504 Active: In Production.
MAX14505 Future Product
MAX14505A Active: In Production.
MAX14506 Future Product

Description

The MAX14504/MAX14505/MAX14505A/MAX14506 dual single-pole/double-throw (SPDT) audio switches feature negative signal capability that allows signals from -VCC to +VCC to pass without distortion. They feature high continuous current ratings of 550mA (continuous) and 850mA (pulsed). These analog switches have low on-resistance, low supply current, and operate from a single +2.3V to +5.5V supply.

The MAX14505/MAX14505A have internal shunt switches that discharge the audio amplifier AC-coupling capacitance at the normally open (NO) terminals. This reduces click-and-pop sounds that occur when switching audio signals between precharged points. The MAX14504/MAX14505/MAX14505A/MAX14506 control the switches with control bit, CB, and feature an enable input, active-low EN, that place COM in a high-impedance mode.

The MAX14504/MAX14505/MAX14505A/MAX14506 are fully specified to operate from a single +2.3V to +5.5V power supply. These devices are available in a 1.56mm x 2.14mm, 12-bump WLP package, and operate over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 184.8kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX14504EVKIT

Key Features

  • Distortion-Free Negative Signal Throughput from -VCC to +VCC
  • Internal Shunt Switches Reduce Click/Pop (MAX14505/MAX14505A)
  • Low On-Resistance 0.36Ω (typ)
  • 1mΩ (typ) On-Resistance Flatness
  • COM High Impedance for Active-Low EN = High
  • Low 0.2µA (max) Shutdown Current (MAX14505A/MAX14506)
  • +2.3V to +5.5V Single-Supply Voltage
  • Small, 1.56mm x 2.14mm, 12-Bump WLP Package
 

Applications/Uses

  • Cell Phones
  • MP3 Players
  • Portable Audio Equipment
  • Speaker Switching
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Protocol Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
RFLAT(ON)
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max typ max max min max See Notes
MAX14504  Audio
2:1
DPDT
2 2.3 5.5 -5.5 5.5 11 0.5 0.001 0.001 50 60000 3000 125 65 $1.39 @1k
MAX14505A 
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14504, MAX14505, MAX14505A, MAX14506: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX14504
Topmark Coding MAX14505
Topmark Coding MAX14506
New Product Press Release   2008-11-06 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4244 Rev 1; 2009-03-18
This page last modified: 2012-02-13