MAX4983EEVKIT

Evaluation Kit for the MAX4983E and MAX4984E

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4983E evaluation kit (EV kit) provides a proven design to evaluate the MAX4983E high ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX4983E ICs used in USB 2.0 high-speed (480Mbps) switching applications. The EV kit routes a single USB signal between one of two type-A USB ports.

The MAX4983E EV kit PCB comes with a MAX4983EEVB+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 196kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • USB Powered (Cable Included)
  • Complete USB 2.0 (480Mbps) Switching Circuit
  • On-Board VBUS Power-Switching Circuit
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • Bus Switches
  • Cell Phones
  • Digital Still Cameras
  • GPS
  • Notebook Computers
  • PDAs
  • Video Switching
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
Document Ref.: 19-4155 Rev 0; 2008-06-20
This page last modified: 2011-11-01