Maxim > Products > Interface > MAX7311EVKIT
Maxim > Products > Microcontrollers > MAX7311EVKIT

MAX7311EVKIT

Evaluation Kit for the MAX7311

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7311 evaluation kit (EV kit) provides a proven design to evaluate the MAX7311 I²C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7311. The MAX7311 EV kit PCB comes with a MAX7311ATG+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 428kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX7311 EVKIT Software

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Configurable Input or Push-Pull Output
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant
  • On-Board Pushbutton Switches
  • On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs
 

Applications/Uses

  • Industrial Control
  • Instrumentation and Test Measurement
  • Medical Equipment
  • PLCs
  • RAID Systems
  • Servers
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
Document Ref.: 19-4151 Rev 0; 2008-05-29
This page last modified: 2008-11-13