Maxim > Products > Analog Switches and Multiplexers > MAX7356, MAX7357, MAX7358
Maxim > Products > Interface > MAX7356, MAX7357, MAX7358

MAX7356, MAX7357, MAX7358

1-to-8 I²C Bus Switches/Multiplexers with Bus Lock-up Detection, Isolation, and Notification

Industry's Only I²C Switches with Bus Lock-Up Detection, Isolation, and Notification
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7356/MAX7357/MAX7358 8-channel I²C switches/multiplexers expand the main I²C bus to any combination of 8 extended I²C buses. They enable a master on the main bus to isolate and communicate with devices or groups of devices that may otherwise have slave address conflicts. Any extended bus can be connected or disconnected by control packets from the main I²C bus writing to the main control register of these I²C switches.

The MAX7357 and MAX7358 feature an enhanced mode that includes a built-in timer used to monitor all extended buses for lock-up conditions. If the clock or data line of any of these buses is low for more than 25ms (typ), a lock condition is detected. An optional interrupt can be generated through the bidirectional active-low RST/active-low INT. The master can read the bus lock-up register to find out which extended bus is locked up. The master can also enable the MAX7357 or the MAX7358 to send a "flush-out" sequence on the faulty channel. There is an optional preconnection check that can be enabled to toggle the extended bus clock and data line low then high to ensure the downstream bus is not locked high prior to connecting it to the host bus.

The MAX7356/MAX7357/MAX7358 are transparent to signals sent and received at each channel, allowing multiple masters. Any device connected to an I²C bus can transmit and receive signals; however, only the master connected to the host side of the MAX7356/MAX7357/MAX7358 should address the device.

The MAX7356/MAX7357/MAX7358 are available in 24-pin TSSOP and TQFN packages and are specified over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 208kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX7358EVKIT

Key Features

  • Bus Lock-Up Detection and Isolation (MAX7357, MAX7358)
  • Host Notification on Detection of Lock-Up (MAX7357, MAX7358)
  • Maintain Fault Diagnostic Information (MAX7357, MAX7358)
  • Dual-Function Active-Low RST/Active-Low INT Provides Lock-Up Notification and Hardware Reset (MAX7357, MAX7358)
  • Active-Low RST Input Resets I²C Interface (MAX7358)
  • 3 Address Control Inputs
  • Low RON Switches
  • Logic-Level Translation
  • Low 0.1µA (typ) Standby Current
  • Support Hot Insertion
  • 100kbps Standard-Mode or 400kbps Fast-Mode I²C Interface
  • Address Translation Allows Multiple Device with Same ID
  • 5.5V-Tolerant Inputs
  • 2.3V to 5.5V Supply
 

Applications/Uses

  • Base Stations
  • Control and Automation Devices
  • Networking Equipment
  • RAID
  • Servers
  • SFP Control Interface
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Protocol Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
RON
(Ω)
Budgetary
Price
min max max See Notes
MAX7356  I2C 8-to-1 2 2.3 5.5 24 $2.20 @1k
MAX7357  $2.30 @1k
MAX7358  $1.47 @1k
See All Switches and Multiplexers (Low Voltage) (184)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX7356/MAX7357/MAX7358: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2008-11-10 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4207 Rev 0; 2008-09-25
This page last modified: 2008-12-04