Maxim > Products > Analog Switches and Multiplexers > MAX4806, MAX4807, MAX4808

MAX4806, MAX4807, MAX4808

Dual, Unipolar/Bipolar, High-Voltage Digital Pulsers

Features Active-Clamp Circuitry to Reduce 2nd Harmonic Output
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX4806 Active: In Production.
MAX4807 Active: In Production.
MAX4808 This product is No Longer Available.

Description

The MAX4806/MAX4807/MAX4808 integrated circuits generate high-voltage, high-frequency, unipolar or bipolar pulses from low-voltage logic inputs. These dual pulsers feature independent logic inputs, independent high-voltage pulser outputs with active clamps, and independent high-voltage supply inputs.

The MAX4806/MAX4807/MAX4808 feature a 6Ω output impedance for the high-voltage outputs, and a 20Ω impedance for the active clamp. The high-voltage outputs are guaranteed to provide 2A of output current.

All devices use three logic inputs per channel to control the positive and negative pulses and active clamp. Also included are two independant enable inputs. Disabling EN_ ensures the output MOSFETs are not accidentally turned on during fast power-supply ramping. This allows for faster ramp times and smaller delays between pulsing modes. A low-power shutdown mode reduces power consumption to less than 1µA. All digital inputs are CMOS compatible.

The MAX4806 includes clamp output overvoltage protection, while the MAX4807 features both pulser output and clamp output overvoltage protection. The MAX4808 does not provide overvoltage protection (see the Ordering Information/Selector Guide in the full data sheet).

The MAX4806/MAX4807/MAX4808 are available in a 56-pin (7mm x 7mm), TQFN exposed-pad package and are specified over the 0°C to +70°C commercial temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 220kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX4806EVKIT

Key Features

  • Highly Integrated, High-Voltage, High-Frequency Unipolar/Bipolar Pulser
  • 6Ω Output Impedance and 2A (min) Output Current
  • 20Ω Active Clamp
  • Pulser and Clamp Overvoltage Protection (MAX4806/MAX4807)
  • 0 to +220V Unipolar or ±110V Bipolar Outputs
  • Matched Rise/Fall Times and Matched Propagation Delays
  • CMOS-Compatible Logic Inputs
  • 56-Pin, 7mm x 7mm, TQFN Package
 

Applications/Uses

  • Flaw Detection
  • Industrial Sensors
  • Piezoelectric Drivers
  • Test Instruments
  • Ultrasound Medical Imaging
   

Diagram

MAX4806, MAX4807, MAX4808: Pin Configuration
Pin Configuration

More Information

New Product Press Release   2009-02-23 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4366 Rev 0; 2008-11-29
This page last modified: 2010-04-07