DS2710

Single-Cell NiMH Charger

Charges NiMH from a USB Port Without Fear of Overcharging an Alkaline Cell
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS2710 is ideal for in-system charging of single-cell nickel metal hydride (NiMH) cells for low-current portable applications. Inputs to the DS2710 include USB voltage sources and 5V regulated adapters. Temperature, voltage, and charge time are monitored to provide proper fast-charging control algorithms for single-cell NiMH or nickel cadmium (NiCd) batteries. The DS2710 includes battery tests to detect defective or inappropriate cells such as alkaline primary batteries.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 160kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: DS2710EVKIT

Key Features

  • Charges Single-Cell NiMH Cells
  • Switch-Mode Topologies Supported by Hysteretic Control Technique
  • Precharges Deeply Depleted Cells
  • Fast-Charges NiMH with -ΔV Termination Sensitivity of 2mV (typ)
  • Monitors Voltage, Temperature, and Time for Safety and Secondary Termination
  • Regulates Charge Current
  • Designed for External pMOS
  • Rail-to-Rail MOSFET Driver
  • Tiny 10-Pin TDFN Package (3mm x 4mm)
 

Applications/Uses

  • Battery-Powered Toys
  • Cordless Mouse
  • Small Rechargeable Devices
  • Voice Recorders
   

Key Specifications:

Battery Chargers
Part Number Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
DS2710  5.5 5.5 Resistor 4 -ΔV Switchmode -20 to +70 $1.84 @1k
See All Battery Chargers (75)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2710: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2008-11-24 ]

Didn't Find What You Need?

Information Index

Rev 0; 2008-06-24
This page last modified: 2009-08-12