MAX15040

High-Efficiency, 4A, Step-Down Regulator with Integrated Switches in 2mm x 2mm Package

1MHz, Fixed-Frequency DC-DC Converter Delivers Up to 95% Efficiency
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

Create a design and simulate using EE-Sim: [MAX15040]

The MAX15040 high-efficiency switching regulator delivers up to 4A load current at output voltages from 0.6V to (0.9 x VIN). The device operates from 2.4V to 3.6V, making it ideal for on-board point-of-load and postregulation applications. Total output-voltage accuracy is within ±1% over load, line, and temperature.

The MAX15040 features 1MHz fixed-frequency PWM mode operation. The high operating frequency allows for small-size external components.

The low-resistance on-chip nMOS switches ensure high efficiency at heavy loads while minimizing critical parasitic inductances, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.

The MAX15040 incorporates a high-bandwidth (> 15MHz) voltage-error amplifier. The voltage-mode control architecture and the voltage-error amplifier permit a Type III compensation scheme to achieve maximum loop bandwidth, up to 200kHz. High loop bandwidth provides fast transient response, resulting in less required output capacitance and allowing for all-ceramic capacitor designs.

The MAX15040 features an output overload hiccup protection and peak current limit on both high-side (sourcing current) and low-side (sinking and sourcing current) MOSFETs, for ultra-safe operations in case of high output prebias, short-circuit conditions, severe overloads, or in converters with bulk electrolytic capacitors.

The MAX15040 features an adjustable output voltage. The output voltage is adjustable by using two external resistors at the feedback or by applying an external reference voltage to the REFIN/SS input. The MAX15040 offers programmable soft-start time using one capacitor to reduce input inrush current. A built-in thermal shutdown protection assures safe operation under all conditions. The MAX15040 is available in a 2mm x 2mm, 16-bump (4 x 4 array), 0.5mm pitch WLP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 324kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX15040EVKIT

Key Features

  • Internal 15mΩ RDS(ON) MOSFETs
  • Continuous 4A Output Current
  • ±1% Output-Voltage Accuracy Over Load, Line, and Temperature
  • Operates from 2.4V to 3.6V Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Adjustable Soft-Start Reduces Inrush Supply Current
  • Factory-Trimmed 1MHz Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Safe Startup into Prebias Output
  • Enable Input/Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • Overload Hiccup Protection
  • Sink/Source Current in DDR Applications
  • 2mm × 2mm, 16-Bump (4 x 4 Array), 0.5mm Pitch WLP Package
 

Applications/Uses

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Point-of-Load
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies
   

Key Specifications:

Step-Down Switching Regulators
Part Number VIN
(V)
VIN
(V)
VOUT1
(V)
VOUT1
(V)
Output Adjust. Method IOUT1 (max)
(A)
Switch Type Synchronous Switching Power Good Signal DC-DC Outputs Oper. Freq.
(kHz)
Design Tools Budgetary
Price
min max min max See Notes
MAX15040  2.4 3.6 0.6 3.1
Dyn. REF In
Resistor
4 Internal Yes Yes 1 1000 EE-Sim $2.86 @1k
See All Step-Down Switching Regulators (311)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX15040: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2011-01-12 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4426 Rev 2; 2010-09-21
This page last modified: 2010-09-21