MAX4999

USB 2.0 Hi-Speed Differential 8:1 Multiplexer

Industry's First 8:1 USB Mux Supports USB 2.0 Hi-Speed Data Rates for Extremely Fast Switching
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4999 differential Hi-Speed USB analog multiplexer features low on-capacitance (CON) switching, making it an ideal solution for the USB server/mass storage market. The MAX4999 is designed for USB 2.0 low-/full-/Hi-Speed applications with capability of supporting data rates up to 480Mbps.

The MAX4999 is a differential 8:1 multiplexer. The MAX4999 features three digital inputs to control the signal path. Typical applications include switching a USB connector between eight USB hosts and a USB device.

An enable input (EN) is provided to disable all channels and place the device into a high-impedance state (standby mode), shutting off the charge pump for minimum power consumption.

The MAX4999 operates from a +3.0V to +3.6V power-supply voltage and is specified over the -40°C to +85°C extended temperature range. The MAX4999 is available in a 5mm x 5mm, 32-pin TQFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 172kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single +3.0V to +3.6V Power-Supply Voltage
  • Low 6.5Ω (typ) On-Resistance (RON)
  • -3dB Bandwidth: 1200MHz (typ)
  • Enable Input Puts All Channels in High-Impedance State (Standby Mode)
  • Low Operating Current (1µA) and Ultra-Low Quiescent Current (30nA) in Standby Mode
  • Low Threshold Eliminates the Need for Translators in 1.8V Low-Voltage Systems
  • Small 32-Pin, 5mm x 5mm, TQFN Package
 

Applications/Uses

  • Keyboard, Video, Mouse (KVM)
  • Mass Storage
  • Servers/RAID
  • Workstations
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Protocol Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
BW
(MHz)
IL(OFF)
(nA)
tON
(ns)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max max min See Notes
MAX4999  USB 8:1 2 3 3.6 0 3.6 3.6 12 1200 1000 10000 6 5 $2.82 @1k
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4999: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2008-07-07 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4127 Rev 1; 2011-07-11
This page last modified: 2011-07-11