DS33X11DK

Demo Kit for the DS33X11

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS33X11 demo kit (DK) is an easy-to-use evaluation board for the DS33X11 Ethernet-over-PDH device. The demo kit contains an option for either T3/E3 or T1/E1 serial links. All PDH links are complete with line interface, transformers, and network connections. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 664kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
DS33X11DK Support Files
ChipView Evaluation Kit Software V3.0

Key Features

  • Demonstrates Key Functions of DS33X11 Ethernet Transport Chipset
  • Includes DS26521 T1/E1 SCT, DS3170 T3/E3 SCT, Transformers, BNC, and RJ48 Network Connectors and Termination
  • Includes Ethernet PHY Supporting 10/100 and Gigabit Modes
  • Provides Support for Hardware and Software Modes
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33X11, DS26528, DS3170, and PHY Registers
  • All DS33X11 Interface Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal, Ethernet Link, Tx/Rx, and Interrupt Status
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
   
   

Key Specifications:

T/E Carrier & Packetized Design Kits
Part Number Overview Kit Product Line Kit Hardware Kit Software Technical Documentation Budgetary
Price
See Notes
DS33X11DK  DS33X11DK Carrier Ethernet
DS33X11 Design Kit Main Board
Power Supply
USB Cable
Chipview Configuration Software
Driver Source Code
Example Application Source Code
Data Sheet
User's Guide
$1545.00 @1
See All T/E Carrier & Packetized Design Kits (9)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
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
Rev 0; 2008-03-25
This page last modified: 2008-08-22