MAX4983E, MAX4984E

High-Speed USB 2.0 Switches with ±15kV ESD

High-Speed USB 2.0 Switches Provide ±15kV ESD Protection in a Tiny UTQFN Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4983E/MAX4984E are high ESD-protected analog switches that combine the low on-capacitance and low on-resistance necessary for high-performance switching applications. COM1 and COM2 are protected against ±15kV ESD without latchup or damage. The devices are ideal for USB 2.0 Hi-Speed applications at 480Mbps. The switches also handle all the requirements for USB low- and full-speed signaling.

The MAX4983E/MAX4984E double-pole/double-throw (DPDT) switches are fully specified to operate from a single +2.8V to +5.5V power supply and are protected against a +5.5V short to COM1 and COM2. This feature makes the MAX4983E/MAX4984E fully compliant with the USB 2.0 specification of VBUS fault protection. The devices feature low-threshold-voltage logic inputs, permitting them to be used with low I/O voltage systems. The MAX4983E features an active-low enable input (active-low EN) that when driven high sets the device in shutdown mode. The MAX4984E features an active-high enable input (EN) that when driven low sets the device in shutdown mode. When the device is in shutdown mode, the quiescent supply current is reduced to 0.1µA.

The MAX4983E/MAX4984E are available in a space-saving, 10-pin, 1.4mm x 1.8mm UTQFN package, and operate over a -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 204kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX4983EEVKIT

Key Features

  • USB Hi-Speed Switching
  • ESD Protection on COM
    • ±15kV Human Body Model
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Power-Supply Range: +2.8V to +5.5V
  • Low 5Ω (typ) On-Resistance (RON)
  • -3dB Bandwidth: 950MHz (typ)
  • Compatible with Logic I/O Down to 1.4V
  • COM Analog Inputs Fault Protected Against Shorts to +5.5V
  • Low Supply Current 0.6µA (typ)
  • Enable Input:
    • Active-Low (Active-Low EN) MAX4983E
    • Active-High (EN) MAX4984E
  • Small 10-Pin, 1.4mm x 1.8mm UTQFN
 

Applications/Uses

  • Bus Switches
  • Cell Phones
  • Digital Still Cameras
  • GPS
  • Notebook Computers
  • PDAs
  • Video Switching
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Protocol Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
BW
(MHz)
tON
(ns)
tOFF
(ns)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max typ min max See Notes
MAX4983E  USB
2:1
DPDT
2 2.8 5.5 0 5.5 5.5 10 0.1 950 100000 5000 6.5 5.5 $2.09 @1k
MAX4984E 
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4983E, MAX4984E

More Information

Topmark Coding MAX4983E
Topmark Coding MAX4984E
New Product Press Release   2008-05-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4035 Rev 2; 2009-10-20
This page last modified: 2011-02-16