DS3502

High-Voltage NV I²C Potentiometer

Low-Cost Potentiometer
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS3502 is a 7-bit, nonvolatile (NV) digital potentiometer featuring an output voltage range of up to 15.5V. Programming is accomplished by an I²C-compatible interface, which can operate at speeds of up to 400kHz. External voltages are applied at the RL and RH inputs to define the lowest and highest potentiometer outputs.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 164kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 128 Wiper Tap Points
  • Full-Scale Resistance: 10kΩ
  • I²C-Compatible Serial Interface
  • Address Pins Allow Up to Four DS3502s to Share the Same I²C Bus
  • Digital Operating Voltage: 2.5V to 5.5V
  • Analog Operating Voltage: 4.5V to 15.5V
  • Operating Temperature: -40°C to +100°C
  • 10-Pin µSOP Package
 

Applications/Uses

  • Instrumentation and Industrial Controls
  • Mechanical POT Replacement
  • TFT-LCD VCOM Calibration
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
DS3502  Linear 1 I2C Non-Volatile 128 10 20 4 5000 60 $0.58 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS3502: Functional Diagram
Functional Diagram

Technical Documents

Tutorial 4703  Introduction to Electronic Calibration and Methods for Correcting Manufacturing Tolerances in Medical Equipment Designs
Tutorial 4704  Introduction to Electronic Calibration and Methods for Correcting Manufacturing Tolerances in Industrial Equipment Designs
Tutorial 4993  Reduce the Chances of Human Error: Part 2, Super Amps and Filters for Analog Interface

Product Guides

Displays (PDF)
Signal Chain (PDF)

Reliability Reports

Reliability Report: DS3502.pdf

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS3502U+  
Active µMAX;10 pin;15.4 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS3502U+T&R    
Active µMAX;10 pin;15.4 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS3502U+T&R/C    
Active µMAX;10 pin;15.4 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

See All Digital Potentiometers (128Products)

Similar Products by Application

Displays: LCD > EEPROM Programmable TFT VCOM Calibrator


Didn't Find What You Need?

Information Index

Rev 1; 2009-03-17
This page last modified: 2009-07-31