MAX9597

Low-Power Audio/Video Interface for Single SCART Connectors

Industry's First Integrated, 3.3V, Single SCART Solution for Set-Top Box and DVD Applications
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9597 single SCART interface routes audio and video signals between a set-top box decoder chip and an external SCART connector under I²C control. Operating from a 3.3V supply and a 12V supply, the MAX9597 consumes 53mW during quiescent operation and 254mW during average operation when driving typical signals into typical loads.

The MAX9597 audio section contains left and right audio paths with an independent operational amplifier at the inputs. The DirectDrive® output amplifiers create a 2VRMS full-scale audio signal biased around ground, eliminating the need for bulky output capacitors and reducing click-and-pop noise. The zero-cross detection circuitry also further reduces clicks and pops by enabling audio sources to switch only during a zero-crossing.

The MAX9597 video section contains 4 channels of video filter amplifiers. The standard-definition video signals from the set-top box decoder chip are lowpass filtered to remove out-of-bandwidth artifacts. The MAX9597 also supports slow-switching and fast-switching signals.

The MAX9597 is available in a compact 28-pin thin QFN package and is specified over the 0°C to +70°C commercial temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 448kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9597EVKIT

Key Features

  • 53mW Quiescent Power Consumption
  • 5µW Shutdown Consumption
  • Audio Operational Amplifiers to Create Input Filters
  • Clickless/Popless, DirectDrive Audio
  • Video Reconstruction Filter with 10MHz Passband and 43dB Attenuation at 27MHz
  • 3.3V and 12V Supply Voltages
 

Applications/Uses

  • AV Receivers
  • DVD Players
  • Set-Top Boxes
  • TVs
   

Key Specifications:

SCART Audio/Video Switches
Part Number SCART Conn. Output Buffers Video BW
(MHz)
Clickless Audio Switching Audio Inputs Video Filters VSUPPLY
(V)
EV Kit Budgetary
Price
@ -3dB See Notes
MAX9597  1 Yes 11 Yes Differential Yes
3.3
12
Yes $1.00 @1k
See All SCART Audio/Video Switches (8)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9597: System Block Diagram
System Block Diagram

More Information

New Product Press Release   2008-11-18 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-4159 Rev 1; 2008-11-12
This page last modified: 2010-06-07