MAX9598

Low-Power Audio/Video Switch for Dual SCART Connectors

Industry's First 3.3V, Dual SCART Solution Minimizes Power Consumption in Set-Top Box and DVD Applications
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9598 dual SCART matrix routes audio and video signals between a set-top box decoder chip and two external SCART connectors under I²C control. Operating from a 3.3V supply and a 12V supply, the MAX9598 consumes 70mW during quiescent operation and 471mW during average operation when driving typical signals into typical loads. Video input detection, video load detection, and a 1.7mW low-power mode facilitate the design of low-power set-top boxes.

The MAX9598 audio section contains a buffered cross-point to route audio inputs to audio outputs. The DirectDrive® output amplifiers create a 2VRMS full-scale audio signal biased around ground, eliminating the need for bulky output capacitors and reducing click-and-pop noise. The zero-cross detection circuitry also further reduces clicks and pops by enabling audio sources to switch only during a zero-crossing.

The MAX9598 video section contains a buffered cross-point to route video inputs to video outputs. The standard-definition video signals from the set-top box decoder chip are lowpass filtered to remove out-of-bandwidth artifacts.

The MAX9598 also supports slow-switching and fast-switching signals. An interrupt signal from the MAX9598 informs the microcontroller (µC) when the system status has changed.

The MAX9598 is available in a compact 40-pin thin QFN package and is specified over the 0°C to +70°C commercial temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 564kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9598EVKIT

Key Features

  • 70mW Quiescent Power Consumption
  • 1.7mW Low-Power Mode Consumption
  • 0.1mW Shutdown Consumption
  • Clickless/Popless, DirectDrive Audio
  • Video Input Detection
  • Video Load Detection
  • Video Reconstruction Filter with 10MHz Passband and 52dB Attenuation at 27MHz
  • 3.3V and 12V Supply Voltages
 

Applications/Uses

  • DVD Players
  • Set-Top Boxes
  • TVs
   

Key Specifications:

SCART Audio/Video Switches
Part Number SCART Conn. Output Buffers Video BW
(MHz)
Clickless Audio Switching Audio Inputs Video Filters VSUPPLY
(V)
EV Kit Budgetary
Price
@ -3dB See Notes
MAX9598  2 Yes 11 Yes Single Ended Yes
3.3
12
Yes $1.67 @1k
See All SCART Audio/Video Switches (8)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9598: System Block Diagram
System Block Diagram

More Information

New Product Press Release   2008-04-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3209 Rev 1; 2009-03-02
This page last modified: 2010-06-07