Maxim > Products > Interface > MAX3397EEVKIT

MAX3397EEVKIT

Evaluation Kit for the MAX3397E

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3397E evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX3397E ESD-protected, dual bidirectional low-level translator. The MAX3397E allows data translation in either direction (VL ↔ VCC) on any single data line. The MAX3397E EV kit accepts VL from +1.2V to +5.5V and VCC from +1.65V to +5.5V. The EV kit comes with the MAX3397EELA+ installed.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 76kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Jumper-Selectable Enable/Shutdown Configuration
  • +1.2V to +5.5V Supply Range for VL
  • +1.65V to +5.5V Supply Range for VCC
  • Proven PCB Layout
  • Fully Assembled and Tested
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
Document Ref.: 19-0972 Rev 0; 2007-09-14
This page last modified: 2008-02-13