Status
Active: In Production.
Description
The MAX7306 evaluation kit (EV kit) is a fully assembled
and tested printed circuit board (PCB) that demonstrates
the capabilities of the MAX7306 4-port level-translating
GPIO with latching transition detection, blink,
and pulse-width modulation (PWM). The MAX7306 EV
kit also includes Windows® 98SE/2000/XP-compatible
software that provides a simple graphical user interface
(GUI) for exercising the MAX7306's features.
The MAX7306 evaluation system (EV system) includes
a MAX7306 EV kit and a Maxim CMAXQUSB serial-interface
board.
The CMAXQUSB board connects to a PC's USB port
and allows the transfer of I²C commands to the
MAX7306 EV kit.
The EV kit comes with the MAX7306AUB+ installed.
The MAX7306 EV kit can also be used to evaluate the
MAX7307. Contact factory for free samples of the pin-compatible
MAX7307AUB+ to evaluate this part.
|
Data Sheet
|