Maxim > Products > Interface > MAX13036EVCMAXQU, ...

MAX13036EVCMAXQU, MAX13036EVKIT

MAX13036 Evaluation Kit/Evaluation System

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX13036 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX13036 automotive contact monitor. The MAX13036 EV kit also includes Windows® 98SE/2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13036.

The MAX13036 evaluation system (EV system) includes a MAX13036 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of SPI commands to the MAX13036 EV kit.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 236kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX13036 EVKIT Software

Key Features

  • 7V to 27V Operating Voltage Range
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection
 

Applications/Uses

  • Body Computers
  • Electric Sunroofs
  • Other Control ECUs
  • Seat Movers
  • Window Lifters
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
Document Ref.: 19-0925 Rev 0; 2007-08-09
This page last modified: 2007-08-09