Maxim > Products > Automotive > MAX7456
Maxim > Products > Video > MAX7456

MAX7456

Single-Channel Monochrome On-Screen Display with Integrated EEPROM

Industry’s First OSD Generator with EEPROM that Enables User-Programmable Characters/Graphics for International Markets
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

All versions are Not Recommended for New Designs.

Description

The MAX7456 single-channel monochrome on-screen display (OSD) generator lowers system cost by eliminating the need for an external video driver, sync separator, video switch, and EEPROM. The MAX7456 serves all national and international markets with 256 user-programmable characters in NTSC and PAL standards. The MAX7456 easily displays information such as company logo, custom graphics, time, and date with arbitrary characters and sizes. The MAX7456 is preloaded with 256 characters and pictographs and can be reprogrammed in-circuit using the SPI™ port.

The MAX7456 is available in a 28-pin TSSOP package and is fully specified over the extended (-40°C to +85°C) temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 564kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 256 User-Defined Characters or Pictographs in Integrated EEPROM
  • 12 x 18 Pixel Character Size
  • Blinking, Inverse, and Background Control Character Attributes
  • Selectable Brightness by Row
  • Displays Up to 16 Rows x 30 Characters
  • Sag Compensation On Video-Driver Output
  • LOS, Active-Low VSYNC, Active-Low HSYNC, and Clock Outputs
  • Internal Sync Generator
  • NTSC and PAL Compatible
  • SPI-Compatible Serial Interface
  • Delivered with Preprogrammed Character Set
 

Applications/Uses

  • Consumer Electronics
  • In-Cabin Entertainment
  • Industrial Applications
  • Security Cameras
  • Security Switching Systems
   

Diagram

MAX7456

More Information

New Product Press Release   2007-10-31 ]
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
Document Ref.: 19-0576 Rev 1; 2008-09-09
This page last modified: 2012-04-23