DS1372

I²C, 32-Bit, Binary Counter Clock with 64-Bit ID

Ideal Clock for Portable Media Players
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS1372 is a 32-bit binary up counter and 24-bit down counter with a unique 64-bit ID. The counters, ID, configuration, and status registers are accessed using an I²C serial interface. The DS1372 includes a SQW/active-low INT open-drain output that can output either a square wave at one of four predefined frequencies, or it can output an active-low signal when the 24-bit down counter reaches 0.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 176kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Compliant with Microsoft Windows Media® DRM 10 for Portable Devices
  • 32-Bit Binary Counter
  • Programmable Alarm
  • 64-Bit Factory-Programmed ID
  • Interrupt Output
  • I²C Serial Interface
  • Two Selectable I²C Addresses
  • 2.4V to 5.5V Operating Voltage Range
  • 1.3V to 5.5V Timekeeping Operating Range
  • -40°C to +85°C Operating Temperature Range
  • 8-Pin µSOP
 

Applications/Uses

  • Portable Audio and Video Players
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Time Keeping Current
(nA)
CL
(pF)
Memory Type Time of Day Alarms Budgetary
Price
typ See Notes
DS1372  I2C
3
3.3
5
400 12.5 None 1 $1.14 @1k
See All Timekeeping & Real-Time Clocks (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1372: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2007-08-09 ]

Didn't Find What You Need?

Information Index

Rev 0; 2007-08-07
This page last modified: 2007-10-11