DS26900

JTAG Multiplexer/Switch

Fully MicroTCA™-Compliant JTAG Multiplexer/Switch
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS26900 is a JTAG signal multiplexer providing connectivity between one of three master ports and up to 18 (36 in cascade configuration) secondary ports. The device is fully configurable from any one of the three master ports. The DS26900 can automatically detect the presence JTAG devices on the secondary ports.

The DS26900 can be used in multiple configurations including as a single device, two cascaded devices, or two redundant devices.

All device control and configuration is accomplished through standard JTAG operations via the selected master port.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 496kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Efficient Solution for Star Architecture JTAG
  • Provides Transparent Communications Between the Arbitrated Master and a Selected Secondary Port
  • Single-Package Solution Provides 18 Secondary Ports
  • Two-Package Cascade Configuration Provides 36 Secondary Ports
  • Three Arbitrated Master Ports
  • Autodetection of Port Presence
  • Internal Pullup/Down Resistors
  • Two 32-Bit Scratchpad Registers
  • Four GPIO Pins for Read/Write Control and Signaling Applications
  • Operation Up to 50MHz
  • Signal Path Modification Options
  • Redundancy with High-Impedance Pin
  • Independent Periphery JTAG
  • Configuration Mode Uses IEEE 1149.1 TAP Controller
  • Supports Live Insertion/Withdrawal
  • 3.3V Operation
  • Industrial Temperature Operation
  • RoHS-Compliant Packaging
 

Applications/Uses

  • AMC Carrier Cards
  • ATCA® Chassis
  • JSM Modules
  • MicroTCA™ Chassis
  • System Level JTAG
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Functions Budgetary
Price
See Notes
DS26900  JTAG Switch $8.26 @1k
See All T/E Carrier & Packetized Products (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS26900: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2007-10-17 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-5747 Rev 1; 2011-02-17
This page last modified: 2011-02-17