Maxim > Products > Interface > MAX3160EEVKIT

MAX3160EEVKIT

MAX3160E Evaluation Kit

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3160E evaluation kit (EV kit) circuit demonstrates the RS-232/RS-485/RS-422 multiprotocol transceivers using the MAX3160E IC. The circuit can be configured to operate as a dual transceiver in RS-232 mode or as a single transceiver in RS-485/RS-422 mode. The MAX3160E RS-232 data rates can reach 1Mbps, while RS-485/RS-422 data rates can reach 10Mbps. The configurable slew-rate limiting feature reduces data rates for either protocol to achieve reduced EMI.

In RS-485/RS-422 mode, the EV kit demonstrates full-duplex or half-duplex communication. The MAX3160E drivers feature short-circuit and thermal protection as well as fail-safe circuitry for open, shorted, or unconnected RS-485/RS-422 receiver inputs. The MAX3160E EV kit operates from a single 3V to 5.5VDC supply capable of providing 100mA.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 128kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 3V to 5.5V Single-Supply Operation
  • Configurable Multiprotocol Operation
    • 2Tx/2Rx RS-232 Transceivers
    • Single RS-485/RS-422 Transceiver
  • 10Mbps RS-485/RS-422 Data Rates and 1Mbps RS-232 Data Rates
  • Configurable RS-232/RS-485 Transmitter Slew Rates
  • Configurable Full-Duplex/Half-Duplex RS-485/RS-422 Operation
  • Fully Assembled and Tested
 

Applications/Uses

  • Industrial Controls
  • Interface Converters
  • Networking
  • Peripherals
  • Point-of-Sale Equipment
  • RS-232 to RS-485
  • Security Systems
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
Document Ref.: 19-0761 Rev 0; 2007-05-07
This page last modified: 2007-05-07