MAX17061

8-String White LED Driver with SMBus for LCD Panel Applications

High-Efficiency White-LED Driver for Multiple Series-Connected LEDs Enables Independent Regulation of Each String
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX17061 is a high-efficiency driver for white light-emitting diodes (LEDs). It is designed for large liquid-crystal displays (LCDs) that employ an array of LEDs as the light source. An internal switch current-mode step-up controller drives the LED array, which can be configured for up to eight strings in parallel and 10 LEDs per string. Each string is terminated with ballast that achieves ±1.5% current-regulation accuracy between strings, ensuring even LED brightness. The MAX17061 has a wide inputvoltage range from 4.5V to 26V, and provides a fixed 25mA or adjustable 15mA to 30mA full-scale LED current.

The MAX17061 internally generates a DPWM signal for accurate WLED dimming control. The DPWM frequency is resistor programmable, while DPWM duty cycle is controlled directly from an external PWM signal or through a control word through the MAX17061's SMBus™ interface. This DPWM control provides a dimming range with 8-bit resolution and supports Intel display-power-saving technology (DPST) to maximize battery life.

The MAX17061 has multiple features to protect the controller from fault conditions. Separate feedback loops limit the output voltage under any circumstance, ensuring safe operation. Once an open string is detected, the string is disabled while other strings operate normally. The MAX17061 also features short LED detection. The shorted strings are also disabled after a 2ms fault blanking interval. The controller features cycle-bycycle current limit to provide stable operation and soft-start capability. If the MAX17061 is in current-limit condition, the step-up converter is latched off after an internal timer expires. A thermal-shutdown circuit provides another level of protection.

The MAX17061's step-up controller features an internal 150mΩ (typ), 45V (max) power MOSFET with local current-sense amplifier for accurate cycle-by-cycle current limit. This architecture greatly simplifies the external circuitry and saves PCB space. Low-feedback voltage at each LED string 625mV (typ) at 25mA LED current helps reduce power loss and improve efficiency. The MAX17061 features selectable switching frequency (500kHz, 750kHz, or 1MHz), which enables a wide variety of applications that can trade off component size for operating frequency.

The MAX17061 is available in a thermally enhanced 28-pin, 4mm x 4mm Thin QFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 424kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX17061EVCMAXQU, MAX17061EVKIT

NOTE: This product uses the following:
MAX17061 EVKIT Software

Key Features

  • Accurate Dimming Control Using SMBus, PWM Interface
  • Dimming Range with 8-Bit Resolution
  • Adjustable DPWM Frequency with 1.5% Accuracy
  • Up to Eight Parallel Strings Multiple Series-Connected LEDs
  • ±1.5% Current Regulation Accuracy Between Strings
  • Low String Feedback Voltage: 625mV at 25mA LED Current
  • Full-Scale LED Current Adjustable from 15mA to 30mA, or Preset 25mA
  • Open and Short LED Protections
  • Output Overvoltage Protection
  • 0.15Ω Internal HV Power MOSFET (45V max)
  • Wide Input-Voltage Range from 4.5V to 26V
  • 500kHz/750kHz/1MHz Selectable Switching Frequency
  • Small 28-Pin, 4mm x 4mm, Thin QFN package
 

Applications/Uses

  • Automotive Systems
  • Handy Terminals
  • Notebook, Subnotebook, and Tablet Computer Displays
   

Key Specifications:

LED Drivers
Part Number Battery Input Regulation Topology Max. No. of LEDs LED Channels LED Configuration ILED per Channel
(A)
Dimming Ratio Dimming Control POUT
(W)
VIN
(V)
VIN
(V)
ICC
(mA)
LED String Volt.
(V)
Oper. Freq.
(kHz)
Budgetary
Price
max max min max max max See Notes
MAX17061  2-or-More-Cell Li+ Inductor Based 80 8 Series-Parallel 0.03 37
I2C Serial
PWM
10 4.5 26 2 40 1000 $3.21 @1k
See All LED Drivers (80)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX17061: Simplified Operating Circuit
Simplified Operating Circuit

More Information

New Product Press Release   2008-06-05 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3211 Rev 0; 2008-02-15
This page last modified: 2009-08-19