DS26519DK

16-Port T1/E1/J1 Transceiver Demo Kit

 Overview   Design Resources   Ordering Info   User Comments (0)   All   

Status Explanations for product status codes

All versions are Not Recommended for New Designs. See Ordering Information for recommended replacements.

Description

The DS26519DK is an easy-to-use evaluation board for the DS26519 16-port T1/E1/J1 transceiver. The DS26519DK is a stand-alone system. The board comes complete with a transceiver, transformers, termination resistors, configuration jumpers, network connectors, processor, RS-232 interface, and power adapter. Dallas' ChipView software gives point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs support GPIO pins to indicate status, and FPGAs provide for multiple clock and signal routing configurations.

DEMO KIT CONTENTS
  • DS26159DK Board
  • CD_ROM Including:
    • ChipView Software
    • DS26519 Definition Files
    • DS26519DK Definition File
    • DS26519DK Data Sheet
    • DS26519 Data Sheet

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Demonstrates Key Functions of DS26519 T1/E1/J1 SCT
  • Network Connectors, Transformers, and Termination Ease Connectivity
  • Careful Layout Provides Signal Integrity
  • On-Board Processor and ChipView Software Provide Point-and-Click Access to the DS26519 Register Set
  • Software-Controlled (Register Mapped) Configuration Switches Facilitate Clock and Signal Routing
  • All System-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs Programmed via GPIO Pins Provide Status
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
 

Applications/Uses

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment
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
Rev 0; 2007-03-30
This page last modified: 2008-08-14