Maxim > Products > Interface > MAX7322EVCMAXQU, MAX7322EVKIT
Maxim > Products > LED Lighting and LCD Display > MAX7322EVCMAXQU, MAX7322EVKIT
Maxim > Products > Microcontrollers > MAX7322EVCMAXQU, MAX7322EVKIT

MAX7322EVCMAXQU, MAX7322EVKIT

MAX7322 Evaluation Kit/Evaluation System

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7322 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the capabilities of the MAX7322 I²C port expander with four push-pull outputs and four inputs. The MAX7322 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX7322's features.

The MAX7322 evaluation system (EV system) includes a MAX7322 EV kit and a Maxim CMAXQUSB serial-interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7322 EV kit.

The EV kit comes with the MAX7322ATE+ installed. The MAX7322 EV kit can also be used to evaluate the MAX7319/MAX7320/MAX7321/MAX7323. Contact the factory for free samples of the pin-compatible MAX7319ATE+, MAX7320ATE+, MAX7321ATE+, or MAX7323ATE+ to evaluate these parts.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 128kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX7322 EVKIT Software

Key Features

  • 400kHz I²C/2-Wire Serial Interface
  • 1.71V to 5.5V Operation Voltage
  • 4 Push-Pull Output Ports Rated at 20mA Sink Current
  • 4 Input Ports with Maskable, Latching Transition Detection
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB-to-PC Connection
 

Applications/Uses

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers
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
Document Ref.: 19-0755 Rev 0; 2007-03-13
This page last modified: 2007-07-30