Maxim > Products > Interface > MAX7327EVCMAXQU, MAX7327EVKIT
Maxim > Products > Microcontrollers > MAX7327EVCMAXQU, MAX7327EVKIT
Maxim > Products > Optical Communications > MAX7327EVCMAXQU, MAX7327EVKIT

MAX7327EVCMAXQU, MAX7327EVKIT

MAX7327 Evaluation Kit/Evaluation System

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX7327 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the capabilities of the MAX7327 I²C port expander with 12 push-pull outputs and 4 open-drain I/O ports. The MAX7327 EV kit also includes Windows® 98SE/2000/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX7327's features.

The MAX7327 evaluation system (EV system) includes a MAX7327 EV kit and a Maxim CMAXQUSB serial interface board.

The CMAXQUSB board connects to a PC's USB port and allows the transfer of I²C commands to the MAX7327 EV kit.

The EV kit comes with the MAX7327ATG+ installed. The MAX7327 EV kit can also be used to evaluate the MAX7324/MAX7325/MAX7326. Contact the factory for free samples of the pin-compatible MAX7324ATG+/MAX7325ATG+/MAX7326ATG+ to evaluate these parts.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 480kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX7327 EVKIT Software

Key Features

  • 400kHz, 2-Wire Serial Interface
  • 1.71V to 5.5V Operation
  • 12 Push-Pull Output Ports, Rated at 20mA Sink Current
  • 4 Open-Drain I/O Ports, Rated at 20mA Sink Current
  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Fully Assembled and Tested
  • EV System: USB PC Connection
 

Applications/Uses

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers
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
Document Ref.: 19-0754 Rev 0; 2007-03-07
This page last modified: 2007-08-13