DS4026

10MHz to 51.84MHz TCXO

Digital TCXO Provides Extremely High Accuracy Over Wide Temperature Range
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

All versions are No Longer Available. See Ordering Information for recommended replacements.

Description

The DS4026 is a temperature-compensated crystal oscillator (TCXO) that provides ±1ppm frequency stability over the -40°C to +85°C industrial temperature range. The DS4026 is also available in Stratum 3 versions (see the Ordering Information—Stratum 3 table in the full data sheet). Each device is factory calibrated over temperature to achieve the ±1ppm frequency stability. Standard frequencies for the device include 10, 12.8, 19.44, 20, 38.88, 40, and 51.84MHz. Contact the factory for custom frequencies.

The DS4026 provides excellent phase-noise characteristics. The output is a push-pull CMOS square wave with symmetrical rise and fall times. In addition, the DS4026 is designed to provide a maximum frequency deviation of less than ±4.6ppm over 20 years. The device also provides an I²C interface to allow pushing and pulling of the output frequency by a minimum of ±8ppm (±5ppm for 10MHz) with typical 1ppb resolution.

The DS4026 implements a temperature-to-voltage conversion with a nonlinear relationship. The output from the temperature-to-voltage converter is used to drive the voltage-controlled crystal oscillator to compensate for frequency change.

The device implements an on-chip temperature sensor lookup table, and a digital-to-analog converter (DAC) to adjust the frequency. An I²C interface used to communicate with the DS4026 performs temperature readings and frequency push-pull.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 220kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • ±1ppm Frequency Accuracy Over -40°C to +85°C
  • Standard Frequencies: 10, 12.8, 19.44, 20, 38.88, 40, 51.84MHz
  • Stratum 3 Frequencies: 10, 12.8, 19.2, 20MHz
  • Maximum ±4.6ppm Deviation Over 20 Years
  • Minimum ±8ppm (±5ppm for 10MHz) Digital Frequency Tuning Through I²C Interface
  • Surface-Mount 16-Pin SO Package
  • Pb Free/RoHS Compliant
 

Applications/Uses

  • Reference Clock Generation
  • Telecom/Datacom/SatCom
  • Test and Measurement
  • Wireless
   

Diagram

DS4026: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2007-07-11 ]
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
Rev 2; 2008-05-08
This page last modified: 2009-08-19