Maxim > Products > Wireless and RF > MAX2769EVKIT

MAX2769EVKIT

Evaluation Kit for the MAX2769

Evaluate the MAX2769 GPS Receiver
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX2769 evaluation kit (EV kit) simplifies evaluation of the MAX2769 universal GPS receiver. It enables testing of the device performance and requires no additional support circuitry. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow for quick and easy evaluation on the test bench. The evaluation kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the printed-circuit board (PCB).

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 516kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX2769A EVKIT Software

Key Features

  • Easy Evaluation of the MAX2769 IC
  • +2.7V to +3.3V Single-Supply Operation
  • 50Ω SMA Connector on the RF Ports and for the Baseband Outputs
  • All Critical Peripheral Components Included
  • Parallel Port for 3-Wire Interfacing
  • PC Control Software Available Upon Request
 

Applications/Uses

  • Digital Still Cameras and Camcorders
  • In-Vehicle Navigation Systems
  • Laptops and Ultra-Mobile PCs
  • Location Based Services (LBS)
  • PDAs (Personal Digital Assistants)
  • PMPs (Personal media Players)
  • PNDs (Personal Navigation Devices)
  • Recreational/Marine Navigation/Avionics
  • Software GPS
  • Telematics (Asset Tracking, Inventory Management)
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
Document Ref.: 19-0983 Rev 0; 2007-09-28
This page last modified: 2010-03-23