DS9107

iButton Capsule

Protects iButton Data Loggers from Steam, Water, Alcohol, and Other Liquids
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The iButton® Capsule is a mechanical enclosure to protect Temperature Logger iButtons (DS1921 and DS1922 series) from moisture, solvents and pressure. It provides IP68 protection to the iButton inside (refer to Application Note 4126: Understanding the IP (Ingress Protection) Ratings of iButton Data Loggers and Capsule). The protection level exceeds the "Water Resistant 3 ATM" requirements.

The DS9107 consists of a base with the cavity for a F5 iButton, a screw-in plug with O-ring to seal the enclosure, and a top with two stainless-steel screws to mount the iButton Capsule to a cable, e.g., to measure temperature at different levels within a liquid. The cable is inserted into the notch of the plug where it is held in place by the matching protrusion of the top piece.

Base, plug, and top are made of polyphenylene sulfide (PPS). This material is chosen for its mechanical properties (remains stable during both long and short-term exposure to high temperatures), inherent flame resistance, and outstanding chemical resistance (inert to steam, strong bases, fuels and acids). Although PPS is virtually insoluble below 200°C, it can be attacked by chlorinated hydrocarbons. The silicone O-ring matches the temperature and chemical qualities of the PPS. In addition, it is resistant to sunlight, ozone, oxygen, and UV light. The chemical stability of the screws does not compromise that of the PPS and the silicone.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 144kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Applications/Uses

  • Autoclave Sterilization
  • Monitoring of beverage production
  • Scientific research
  • Seawater temperature profiling
   
   

Key Specifications:

iButton Mounting Options
Part Number Overview Features Color Budgetary
Price
See Notes
DS9107  DS9107
iButton Capsule
F5 Package Compatible
Protects Against Moisture
Protects Against Pressure
Protects Against Solvents
Temp Range: -40°C to +140°C
Temperature Logger Enclosure
Black $25.00 @1k
See All iButton Mounting Options (27)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS9107: Technical Drawing
Technical Drawing
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
Document Ref.: 19-4880 Rev 2; 2009-11-20
This page last modified: 2009-11-20