Maxim > Products > Interface > MAX9223EVKIT, MAX9224EVKIT
Maxim > Products > LED Lighting and LCD Display > MAX9223EVKIT, MAX9224EVKIT
Maxim > Products > Optical Communications > MAX9223EVKIT, MAX9224EVKIT

MAX9223EVKIT, MAX9224EVKIT

Evaluation Kit for MAX9223/MAX9224

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9223/4 evaluation kit (EV kit) is a fully assembled and tested PCB that simplifies the evaluation of the MAX9223 22-bit, 5MHz to 10MHz serializer and the MAX9224 22-bit, 5MHz to 10MHz deserializer. The MAX9223 IC transfers 22-bit parallel 1.8V to 3.3V logic to an LCDS 2-wire serial interface. The MAX9224 IC accepts an LCDS data and converts it back to a 22-bit parallel 1.8V to 3.3V logic signal.

The MAX9223 serializer operates from a single +2.375V to +3.465V supply and accepts +1.71V to +3.465V inputs. The MAX9224 deserializer operates from a +2.375V to +3.465V core supply and has a separate output buffer supply, allowing +1.71V to +3.465V output high levels.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 516kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 22-Bit Parallel I/O Interface Directly to 1.8V to 3.3V Logic
  • 2-Wire Serial Interface
  • Independent Evaluation of Serializer (MAX9223) and Deserializer (MAX9224)
  • Low-Voltage, Low-Power Operation
  • Including Flat-Flex Cable for 2-Wire Interface
  • Fully Assembled and Tested
 

Applications/Uses

  • Cell Phones
  • Digital Cameras
  • LCDs
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
Document Ref.: 19-3990 Rev 1; 2007-01-01
This page last modified: 2007-02-07