Maxim > Products > Automotive > MAX8660, MAX8660A, MAX8660B, ...
Maxim > Products > Power and Battery Management > MAX8660, MAX8660A, MAX8660B, ...

MAX8660, MAX8660A, MAX8660B, MAX8661

High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications

Smallest Size and Highest Efficiency PMIC Solutions for Marvell's PXA3xx Processor
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX8660/MAX8661 power management ICs (PMICs) power applications processors (APs) in smart cellular phones, PDAs, Internet appliances, and other portable devices.

Four step-down DC-DC outputs, three linear regulators, and an 8th always-on LDO are integrated with power-management functions. Two dynamically controlled DC-DC outputs power the processor core and internal memory. Two other DC-DC converters power I/O, memory, and other peripherals. Additional functions include on/off control for outputs, low-battery detection, reset output, and a 2-wire I²C serial interface. The MAX8661 functions the same as the MAX8660, except it lacks the REG1 step-down regulator and the REG7 linear regulator.

All step-down DC-to-DC outputs use fast 2MHz PWM switching and tiny external components. They automatically switch from PWM to high-efficiency, light-load operation to reduce operating current and extend battery life. In addition, a forced-PWM option allows low-noise operation at all loads. Overvoltage lockout protects the device against inputs up to 7.5V.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 887.2kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX8660EVCMAXQU, MAX8660EVKIT

Key Features

  • Optimized for Marvell's PXA300 and Armada 100 Family of Processors
  • Protected to 7.5V—Shutdown Above 6.3V
  • Four Synchronous Step-Down Converters
    • REG1, REG2, REG3, REG4
  • Four LDO Regulators
    • REG5, REG6, REG7, REG8
  • 2MHz Switching Allows Small Components
  • Low, 20µA Deep-Sleep Current
  • Low-Battery Monitor and Reset Output
 

Applications/Uses

  • Digital Cameras
  • PDAs, Palmtops, and Wireless Handhelds
  • Personal Media Players
  • Portable GPS Navigation Systems
  • Smart Cell Phones
   

Key Specifications:

Multifunction PMICs
Part Number Primary Topology Target Processor or Spec. Monitor/Control Features DC-DC/Power Features VIN
(V)
VIN
(V)
VOUT
(V)
VOUT
(V)
Max. IOUT
(A)
Max. IOUT
(A)
Oper. Freq.
(kHz)
Budgetary
Price
min max min max See Notes
MAX8660  Step-Down Marvell/ PXA3xx
Dynamic V Adj.
Low Batt./POK Output
Reset Output
Serial Interface
Shutdown
Current Limit
Fixed Freq./PWM
Internal Switch
Soft Start
Sync. Rectifier
2.6 6 0.725 3.3 1.6 1.6 2000 $4.84 @1k
MAX8660A  2.5 $4.84 @1k
MAX8661  3.3 $4.19 @1k
See All Multifunction PMICs (97)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX8660, MAX8660A, MAX8661: Simplified Functional Diagram
Simplified Functional Diagram

More Information

New Product Press Release   2006-08-31 ]
More about Maxim's PMIC technology for Marvell PXA3xx processors

Didn't Find What You Need?

Information Index

Document Ref.: 19-0587 Rev 3; 2010-07-29
This page last modified: 2012-08-13