DS26522

Dual T1/E1/J1 Transceiver

Dual Transceiver Saves Board Space and Power
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS26522 transceiver is a two-channel framer and line interface unit (LIU) combination for T1, E1, and J1 applications. Each channel is independently configurable, supporting both long-haul and short-haul lines.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 1.9MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
Errata DS26522 26522A1.pdf
An evaluation kit is available: DS26522DK

Key Features

  • Complete T1, E1, or J1 Long-Haul/Short-Haul Transceiver (LIU plus Framer)
  • Internal Software-Selectable Transmit- and Receive-Side Termination for 100Ω T1 Twisted Pair, 110Ω J1 Twisted Pair, 120Ω E1 Twisted Pair, and 75Ω E1 Coaxial Applications
  • Crystal-Less Jitter Attenuator can be Selected for Transmit or Receive Path; Jitter Attenuator Meets ETS CTR 12/13, ITU-T G.736, G.742, G.823, and AT&T Pub 62411
  • External Master Clock can be Multiple of 2.048MHz or 1.544MHz for T1/J1 or E1 Operation; This Clock is Internally Adapted for T1 or E1 Usage in the Host Mode
  • Receive-Signal Level Indication from -2.5dB to -36dB in T1 Mode and -2.5dB to -44dB in E1 Mode in Approximate 2.5dB Increments
  • Transmit Open- and Short-Circuit Detection
  • LIU LOS in Accordance with G.775, ETS 300 233, and T1.231
  • Transmit Synchronizer
  • Flexible Signaling Extraction and Insertion Using Either the System Interface or Microprocessor Port
  • Alarm Detection and Insertion
  • T1 Framing Formats of D4, SLC-96, and ESF
  • J1 Support
  • E1 G.704 and CRC-4 Multiframe
  • Controlled by 8-Bit Parallel Port Interface or Serial Peripheral Interface (SPI)
 

Applications/Uses

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Transmission Standard Functions Channels In-to-Out Clocks
(MHz)
VSUPPLY
(V)
EV Kit Budgetary
Price
See Notes
DS26522  T1/E1/J1 Framer + LIU 2 External Master Clock can be a multiple of 1.544 or 2.048 3.3 Yes $19.36 @1k
See All T/E Carrier & Packetized Products (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS26522: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-5012 Rev 2; 2009-11-12
This page last modified: 2009-11-12