MAX9972

Quad, Ultra-Low-Power, 300Mbps ATE Drivers/Comparators

Low Cost, Low-Power ATE Pin Electronics for Memory, Burn-In, and Structural Automated Test Equipment
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX9972 Active: In Production. See Ordering Information for details.

Description

The MAX9972 four-channel, ultra-low-power, pin-electronics IC includes, for each channel, a three-level pin driver, a window comparator, a passive load, and force-and-sense Kelvin-switched parametric measurement unit (PMU) connections. The driver features a -2.2V to +5.2V voltage range, includes high-impedance and active-termination (3rd-level drive) modes, and is highly linear even at low voltage swings. The window comparator features 500MHz equivalent input bandwidth and programmable output voltage levels. The passive load provides pullup and pulldown voltages to the device-under-test (DUT).

Low-leakage, high-impedance, and terminate controls are operational configurations that are programmed through a 3-wire, low-voltage, CMOS-compatible serial interface. High-speed PMU switching is realized through dedicated digital control inputs.

This device is available in an 80-pin, 12mm x 12mm body, 1.0mm pitch TQFP with an exposed 6mm x 6mm die pad on the bottom of the package for efficient heat removal. The MAX9972 is specified to operate over the 0°C to +70°C commercial temperature range, and features a die temperature monitor output.

Data Sheet

Download this datasheet in PDF formatDownload Rev 9 (PDF, 401.7kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Small Footprint—Four Channels in 0.3in²
  • Low-Power Dissipation: 325mW/Channel (typ)
  • High Speed: 300Mbps at 3VP-P
  • -2.2V to +5.2V Operating Range
  • Active Termination (3rd-Level Drive)
  • Integrated PMU Switches
  • Passive Load
  • Low-Leak Mode: 20nA (max)
  • Low Gain and Offset Error
 

Applications/Uses

  • Active Burn-In Systems
  • DRAM Probe Testers
  • Low-Cost Mixed-Signal/System-on-Chip (SoC) Testers
  • NAND Flash Testers
  • Structural Testers
   

Diagram

MAX9972: Block Diagram
Block Diagram

Notes and Comments

This part may be modified for the customers specific needs where volume permits. Potential modifications include custom terminations, and/or specifc Ro trims. Please contact factory for details.
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
Document Ref.: 19-0474 Rev 9; 2011-10-25
This page last modified: 2011-10-25