Maxim > Products > Interface > MAX6966EVCMAXQU, MAX6966EVKIT
Maxim > Products > LED Lighting and LCD Display > MAX6966EVCMAXQU, MAX6966EVKIT

MAX6966EVCMAXQU, MAX6966EVKIT

Evaluation Kit/Evaluation System for the MAX6966

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6966 evaluation (EV) kit is an assembled and tested PCB that demonstrates the capabilities of the MAX6966 constant-current LED driver and port-expander I/Os. The EV kit includes three RGB LEDs and one white LED that can be controlled simultaneously by the MAX6966. The EV kit also includes PC software that allows a user to evaluate the features of the MAX6966 using a graphical user interface (GUI).

The MAX6966 evaluation system (EV system) includes a MAX6966 EV kit and a Maxim command module (CMAXQUSB).

The CMAXQUSB board connects to a PC's USB port and allows the transfer of SPI™ commands to the MAX6966 EV kit.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 144kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
NOTE: This product uses the following:
MAX6966 EVKIT Software

Key Features

  • Proven PCB Layout
  • Windows® 98/2000/XP-Compatible Evaluation Software
  • Three RGB LEDs and One White LED
  • Header for Access to SPI Interface Lines
  • Fully Assembled and Tested
  • Underwriters Laboratories (UL) Recognized
 

Applications/Uses

  • Cell Phones
  • Keypad Backlights
  • LCD Backlights
  • LED Status Indication
  • Portable Equipment
  • RGB LED Drivers
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
Document Ref.: 19-3999 Rev 1; 2008-05-30
This page last modified: 2008-05-30