DS26521DK

Single T1/E1/J1 Transceiver Design Kit

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

All versions are No Longer Available.

Description

The DS26521DK is an easy-to-use evaluation kit for the DS26521 T1/E1/J1 single-chip transceiver (SCT). The DS26521DK is intended to be used as a stand-alone system. The board comes complete with a transceiver, transformer, termination resistors, configuration switches, network connectors, microprocessor, and RS-232 connector. The on-board processor and Dallas' ChipView software give point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status, as well as multiple clock and signal routing configurations.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Demonstrates Key Functions of DS26521 T1/E1/J1 SCT
  • Includes Transceiver, Transformers, and Termination Passives
  • BNC Connections for 75Ω E1
  • RJ48 Connector for 120Ω E1 and 100Ω T1
  • On-Board Processor and ChipView Software Provide Point-and-Click Access to the DS26521 Register Set
  • Accessible Address/Data Bus with Tri-State Control to Allow Interface for External Processor
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
 

Applications/Uses

  • Channel Banks
  • Channel Service Units (CSUs)
  • Data Service Units (DSUs)
  • Muxes
  • Routers
  • Switches
  • T1/E1 Test Equipment
   

More Information

Support Files: DS26521DK Support Files
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
Rev 0; 2006-02-17
This page last modified: 2006-03-22