DS26303DK

3.3V, E1/T1/J1, Short-Haul, Octal LIU Design Kit

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS26303DK is a fully integrated design kit for the DS26303 3.3V, 8-port, E1/T1/J1 line interface unit (LIU). This design kit contains all the necessary circuitry to evaluate the DS26303 in all modes of operation. The design kit also includes an on-board microprocessor to run real-time code for further part evaluation.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 2.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Expedites New Designs by Eliminating First- Pass Prototyping
  • Demonstrates Key Functions of the DS26303
  • Includes DS26303 x 8-Port LIU, Transformers, 75Ω BNC Connectors, RJ-48 Connectors, and Termination Passives
  • Communicates Directly with any PC with a USB or RS-232 Serial Interface
  • High-Level Windows®-Based Software Provides Visual Access to All Registers
  • Software-Controlled (Register) Mapped Configuration Switches Facilitate Real-Time Clock and Signal Routing
  • Precision Test Points for All Clocks and Signals
  • On-Board T1 and E1 Crystal Oscillators for Stable Clock Generation
  • On-Board BERT for Testing and Pattern Generation
 

Applications/Uses

  • ATM and Frame Relay Equipment
  • E1/T1/J1 LAN/WAN Routers
  • E1/T1/J1 Multiplexer and Channel Banks
  • ISDN Primary Rate Interface
  • T1 Digital Cross-Connects
  • Wireless Base Stations
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
Rev 0; 2005-10-21
This page last modified: 2005-10-24