Maxim > Products > Digital-to-Analog Converters > MAX5762, MAX5763, MAX5764, ...

MAX5762, MAX5763, MAX5764, MAX5765

32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX5762 Active: In Production.
MAX5763 Future Product
MAX5764 Active: In Production.
MAX5765 Future Product

Description

The MAX5762–MAX5765 32-channel, 16-bit, voltage-output, digital-to-analog converters (DACs) are ideal for applications requiring a high number of programmable voltages. The MAX5762–MAX5765 can be programmed to calibrate the 16-bit input data word for gain and offset errors before updating the DAC output.

An SPI™-/QSPI™-/MICROWIRE™- or DSP-compatible serial interface controls the MAX5762–MAX5765. Each DAC channel has its own input, gain, and offset register. These three registers pass data through one of the two multiplier accumulator units (MACs), resulting in a voltage output corrected for gain and offset error. Each DAC channel has a double-buffered input structure to minimize the digital-noise feedthrough from the digital inputs to the outputs, and allows for synchronous or asynchronous updating of the outputs. The DAC outputs update independently or simultaneously with a single software or hardware command. The MAX5762–MAX5765 also provide a digital output (DOUT) that allows for readback or daisy chaining of multiple devices.

All DAC outputs are buffered and drive 10kΩ in parallel with 100pF. The MAX5762 has a 0 to +5V output range; the MAX5763 has a 0 to +10V output range; the MAX5764 has a -2.5V to +7.5V output range; and the MAX5765 has a -5V to +5V output range.

The MAX5762–MAX5765 are available in a 68-pin, 10mm x 10mm, TQFN package and a 64-pin, 12mm x 12mm, TQFP package. The MAX5762–MAX5765 are specified over the 0°C to +85°C temperature range. Refer to the MAX5732–MAX5735 data sheet for similar 16-bit, 32-channel DACs without offset and gain calibration.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 456kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Digital Offset and Gain Correction for Each DAC Channel
  • Guaranteed Monotonic to 16 Bits
  • 32 Individual DACs in a 10mm x 10mm, 68-Pin TQFN Package or
    12mm x 12mm, 64-Pin TQFP Package
  • Output Voltage Ranges
    • 0 to +5V (MAX5762)
    • 0 to +10V (MAX5763)
    • -2.5V to +7.5V (MAX5764)
    • -5V to +5V (MAX5765)
  • Buffered Voltage Outputs Drive 10kΩ || 100pF
  • Glitch-Free Power-Up
  • SPI/QSPI/MICROWIRE- and DSP-Compatible 33MHz Serial Interface
 

Applications/Uses

  • Arbitrary Function Generators
  • Automatic Test Systems
  • Avionics Equipment
  • Digital Offset/Gain Adjustment
  • Industrial Process Controls
  • Minimum Component Count Analog Systems
  • Optical Router Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
max min max typ max max typ typ
MAX5762  16 32 Voltage- Buffered Ext. 16 Serial - SPI 2.7 5.25 1 10 15 ±40 mV 20 120 0 to +85
MAX5764 
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5762, MAX5763, MAX5764, MAX5765: Functional Diagram
Functional Diagram

More Information

New Product Press Release   2005-08-08 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3788 Rev 1; 2007-02-22
This page last modified: 2007-02-22