MAX5128

128-Tap, Nonvolatile, Linear-Taper Digital Potentiometer in 2mm x 2mm µDFN Package

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5128 nonvolatile, single, linear-taper, digital potentiometer performs the function of a mechanical potentiometer, but replaces the mechanics with a simple 2-wire digital interface. The MAX5128 performs the same function as a discrete potentiometer or variable resistor and features 128 taps and 22kΩ end-to-end resistance. The MAX5128 also features an ultra-small, 2mm x 2mm µDFN package and low 0.5µA (typ) standby supply current, making this device ideal for portable applications. The MAX5128 operates from a +2.7V to +5.25V power supply. An integrated nonvolatile memory recalls the programmed wiper position of the digital potentiometer. A simple 2-wire up/down interface programs the wiper position. The digital potentiometer provides a low 5ppm/°C ratiometric temperature coefficient and is specified over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 316kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX5128EVCMAXQU+, MAX5128EVKIT+

NOTE: This product uses the following:
MAX5128 EVKIT Software

Key Features

  • Ultra-Small, 2mm x 2mm, 8-Pin µDFN Package
  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • 22kΩ End-to-End Resistance
  • 128 Tap Positions
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 1.5µA (max) Standby Supply Current
  • +2.7V to +5.25V Single Supply Operation
  • 80,000 Wiper Store Cycles
  • 50-Year Wiper Data Retention
 

Applications/Uses

  • Backlight Adjustment
  • Bias Setting for Radios
  • Fiber-Module Bias Setting
  • LED Bias Adjustment
  • Portable Consumer Electronics
  • Power-Supply Modules
  • VCOM Adjustment for LCD Panels
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
MAX5128  Linear 1 Up/Down Non-Volatile 128 22 25 50 600 1.5 $0.68 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5128: Functional Diagram
Functional Diagram

More Information

Topmark Coding MAX5128
New Product Press Release   2006-02-03 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3929 Rev 2; 2007-06-08
This page last modified: 2007-08-08