Maxim > Products > Automotive > MAX6397, MAX6398
Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX6397, MAX6398

MAX6397, MAX6398

Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6397/MAX6398 are small, high-voltage overvoltage protection circuits. These devices disconnect the output load or limit the output voltage during an input overvoltage condition. These devices are ideal for applications that must survive high-voltage transients such as those found in automotive and industrial applications.

The MAX6397/MAX6398 monitor the input or output voltages and control an external n-channel MOSFET to isolate or limit the load from overvoltage transient energy. When the monitored input voltage is below the user-adjustable overvoltage threshold, the external n-channel MOSFET is turned on by the GATE output. In this mode, the internal charge pump fully enhances the n-channel MOSFET with a 10V gate-to-source voltage.

When the input voltage exceeds the overvoltage threshold, the protection can disconnect the load from the input by quickly forcing the GATE output low. In some applications, disconnecting the output from the load is not desirable. In these cases, the protection circuit can be configured to act as a voltage limiter where the GATE output sawtooths to limit the voltage to the load.

The MAX6397 also offers an always-on linear regulator that is capable of delivering up to 100mA of output current. This high-voltage linear regulator consumes only 37µA of quiescent current.

The regulator is offered with output options of 5V, 3.3V, 2.5V, or 1.8V. An open-drain, power-good output (POK) asserts when the regulator output falls below 92.5% or 87.5% of its nominal voltage.

The MAX6397/MAX6398 include internal thermal-shutdown protection, disabling the external MOSFET and linear regulator if the chip reaches overtemperature conditions. The devices operate over a wide 5.5V to 72V supply voltage range, are available in small TDFN packages, and are fully specified from -40°C to +125°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 304kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX6397EVKIT

Key Features

  • 5.5V to 72V Wide Supply Voltage Range
  • Overvoltage Protection Controllers Allow User to Size External n-Channel MOSFETs
  • Internal Charge-Pump Circuit Ensures MOSFET Gate-to-Source Enhancement for Low RDS(ON) Performance
  • Disconnect or Limit Output from Input During Overvoltage Conditions
  • Adjustable Overvoltage Threshold
  • Thermal-Shutdown Protection
  • Always-On, Low-Current (37µA) Linear Regulator Sources Up to 100mA (MAX6397)
  • Fully Specified from -40°C to +125°C (TJ)
  • Small, Thermally Enhanced 3mm x 3mm TDFN Package
 

Applications/Uses

  • Automotive
  • FireWire®
  • Industrial
  • Notebook Computers
  • Wall Cube Power Devices
   

Key Specifications:

Linear Regulators
Part Number Regulators VIN
(V)
VIN
(V)
Preset VOUT
(V)
VDROPOUT @Rated ILOAD
(V)
Rated ILOAD
(mA)
ICC
(µA)
Low Batt./ Pwr. Fail Out POK/Reset Thresh.
(V)
Watchdog Reverse Batt. Protect. Oper. Temp.
(°C)
Budgetary
Price
min max typ max nom See Notes
MAX6397  1 5.5 72
1.8
2.5
3.3
5
0.7 100 48 No
Vout-12.5%
Vout-7.5%
No No -40 to +125 $2.41 @1k
See All Linear Regulators (149)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Overvoltage Protection Controllers
Part Number Channels VIN
(V)
VIN
(V)
Over Voltage Trip Level
(V)
Under Voltage Lockout
(V)
VGATE
(V)
Oper. Temp.
(°C)
Budgetary
Price
min max See Notes
MAX6398  1 5.5 72 Adjustable (1.2V) 5
8
8.6
10
-40 to +125 $2.41 @1k
See All Overvoltage Protection Controllers (71)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Supervisors (1 Monitored Voltage)
Part Number Reset Thresh.
(V)
tRESET Watchdog Feature Supervisor Features Reset Thresh. Accur.
(%)
ICC
(µA)
Budgetary
Price
min @ +25°C max See Notes
MAX6398 
1.2 to 1.8
1.8 to 2.5
2.5 to 3.3
3.3 to 5.5
<1ms No Watchdog
High Voltage (>6V)
Overvoltage/Window Monitor
2.5 45 $2.41 @1k
See All Supervisors (1 Monitored Voltage) (275)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6397, MAX6398: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX6397
Topmark Coding MAX6398
New Product Press Release   2005-05-26 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3668 Rev 5; 2009-01-15
This page last modified: 2009-01-15