Maxim > Products > Audio > MAX9759

MAX9759

3.2W, High-Efficiency, Low-EMI, Filterless, Class D Audio Amplifier

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9759 mono Class D, audio power amplifier provides Class AB amplifier audio performance with the benefits of Class D efficiency, eliminating the need for a heatsink and extending battery life. The MAX9759 delivers up to 3.2W of continuous power into a 4Ω load while offering greater than 90% efficiency. Maxim's next-generation, low-EMI modulation scheme allows the amplifier to operate without an external LC filter while still meeting FCC EMI-radiated emission levels.

The MAX9759 offers two modulation schemes: a fixed-frequency modulation (FFM) mode and a spread-spectrum modulation (SSM) mode. The SSM mode flattens the wideband spectral components, reducing EMI-radiated emissions due to the modulation frequency. Furthermore, the MAX9759 oscillator can be synchronized to an external clock through the SYNC input, allowing the switching frequency to range from 1000kHz to 1600kHz. The SYNC input and SYNC_OUT output of the MAX9759 allow multiple Maxim Class D amplifiers to be cascaded and frequency locked, minimizing interference due to clock intermodulation. The MAX9759 utilizes fully differential input amplifiers, a full-bridged output, comprehensive click-and-pop suppression, and features four selectable gain settings (6dB, 12dB, 18dB, 24dB).

The MAX9759 features high 81dB PSRR, low 0.02% THD+N, and SNR in excess of 90dB. Short-circuit and thermal-overload protection prevents damage to the device during a fault condition. The MAX9759 operates from a single 5V supply, consumes 8.4mA of supply current, and is available in a 16-pin thin QFN package (4mm x 4mm x 0.8mm). The MAX9759 is fully specified over the extended -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 728kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX9759EVKIT

Key Features

  • 3.2W into 4Ω Load (THD+N = 10%)
  • Filterless Amplifier Passes FCC Radiated Emissions Standards with 7.6cm of Cable
  • 92% Efficiency
  • High PSRR (81dB at 1kHz)
  • Low 0.02% THD+N
  • External Clock Synchronization for Multiple, Cascaded Maxim Class D Amplifiers
  • 3.0V to 5.5V Single-Supply Operation
  • Pin-Selectable Gain (6dB, 12dB, 18dB, 24dB)
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (8.4mA)
  • Low-Power Shutdown Mode (10µA)
  • Mute Function
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient Package 16-Pin TQFN (4mm x 4mm x 0.8mm)
 

Applications/Uses

  • Cell Phones/PDAs
  • Flat-Panel PC Monitors
  • LCD Projectors
  • LCD TVs
  • Notebook PCs
  • Portable DVD Players
   

Key Specifications:

Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
POUT into 8Ω @ 1% THD+N
(W)
POUT into 8Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Pitch
(mm)
Channels Budgetary
Price
min max typ min min min min A- Weighted min min max See Notes
MAX9759  D 3 5.5 8.4 2.6 3.2 1.4 1.8 0.03 96 81 No 2 16 0.65 1 $0.75 @1k
See All Speaker Amplifiers (47)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9759: Simplified Block Diagram
Simplified Block Diagram

Didn't Find What You Need?

Information Index

Document Ref.: 19-3691 Rev 1; 2005-11-14
This page last modified: 2010-05-24