Maxim > Products > Digital Potentiometers > MAX5481, MAX5482, MAX5483, ...

MAX5481, MAX5482, MAX5483, MAX5484

10-Bit, Nonvolatile, Linear-Taper Digital Potentiometers

Single 1024-Tap Digital Potentiometers
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5481–MAX5484 10-bit (1024-tap) nonvolatile, linear-taper, programmable voltage-dividers and variable resistors perform the function of a mechanical potentiometer, but replace the mechanics with a pin-configurable 3-wire serial SPI™-compatible interface or up/down digital interface. The MAX5481/MAX5482 are 3-terminal voltage-dividers and the MAX5483/MAX5484 are 2-terminal variable resistors.

The MAX5481–MAX5484 feature an internal, nonvolatile, electrically erasable programmable read-only memory (EEPROM) that stores the wiper position for initialization during power-up. The 3-wire SPI-compatible serial interface allows communication at data rates up to 7MHz. A pin-selectable up/down digital interface is also available.

The MAX5481–MAX5484 are ideal for applications requiring digitally controlled potentiometers. Two end-to-end resistance values are available (10kΩ and 50kΩ) in a voltage-divider or a variable-resistor configuration (see the Selector Guide in the full data sheet). The nominal resistor temperature coefficient is 35ppm/°C end-to-end, and only 5ppm/°C ratiometric, making these devices ideal for applications requiring low-temperature-coefficient voltage-dividers, such as low-drift, programmable gain-amplifiers.

The MAX5481–MAX5484 operate with either a +2.7V to +5.25V single power supply or ±2.5V dual power supplies. These devices consume 400µA (max) of supply current when writing data to the nonvolatile memory and 1.0µA (max) of standby supply current. The MAX5481–MAX5484 are available in a space-saving (3mm x 3mm), 16-pin TQFN, or a 14-pin TSSOP package and are specified over the extended (-40°C to +85°C) temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 508kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 1024 Tap Positions
  • Power-On Recall of Wiper Position from Nonvolatile Memory
  • 16-Pin (3mm x 3mm x 0.8mm) TQFN or 14-Pin TSSOP Package
  • 35ppm/°C End-to-End Resistance Temperature Coefficient
  • 5ppm/°C Ratiometric Temperature Coefficient
  • 10kΩ and 50kΩ End-to-End Resistor Values
  • Pin-Selectable SPI-Compatible Serial Interface or Up/Down Digital Interface
  • 1µA (max) Standby Current
  • Single +2.7V to +5.25V Supply Operation
  • Dual ±2.5V Supply Operation
 

Applications/Uses

  • Gain and Offset Adjustment
  • LCD Contrast Adjustment
  • Low-Drift Programmable Gain Amplifiers
  • Mechanical Potentiometer Replacement
  • Pressure Sensors
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
ICC @5V
(µA)
Budgetary
Price
typ max See Notes
MAX5481  Linear 1 3-Wire Serial SPI Non-Volatile 1024 10 25 35 1 $1.94 @1k
MAX5482  50
MAX5483  10
MAX5484  50
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5481, MAX5482, MAX5483, MAX5484: Pin Configurations
Pin Configurations

More Information

Topmark Coding MAX5481
Topmark Coding MAX5482
Topmark Coding MAX5483
Topmark Coding MAX5484
New Product Press Release   2005-08-03 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-3708 Rev 5; 2010-08-30
This page last modified: 2010-08-30